Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Combine innovative instruments, digitalization, maintenance and cleaning optimization to reduce costs and increase productivity
Raw materials, water and cleaning agents are important resources in food production. These areas offer great potential to increase the performance of your processes. Innovative measurement technology and performance, data availability and resource conservation are essential steps on the way to food production efficiency.
as much as 5%
improved profitability by consistently preventing product loss in all processes
Наше предложение
Endress+Hauser understands the challenges faced by food manufacturer in the context of rising ingredient costs. Precise, reproducible measurements play a crucial role here. Our innovative portfolio of products, services and solutions helps you to consistently avoid losses and thus increase efficiency in production. We help you with
Innovative, highly accurate measuring equipment
Digitalization opportunities
Optimization potential in the cleaning process
Solutions for maintenance and calibration
Reduction of contamination load in wastewater
Области применения
Precise measurement of raw materials
Whether your ingredients are delivered in liquid or solid form, via ship or truck, loading, unloading and storage requires accurate information regarding the quantities.
Наши экспертные знания в этой области
Endress+Hauser ensures improved inventory management in the food industry thanks to complete monitoring solutions that range from receipt and storage of the materials, to delivery.
With our certified loading and unloading skids, you can increase throughput, gain time and cost savings, and improve the accuracy of your transfer activities, while maintaining full compliance with hygiene standards.
Accidental losses can occur when operators get distracted. Overfilling or unintended product draining can also be a reason.
Наши экспертные знания в этой области
Spotting accidental discharge or overfilling requires precise monitoring of all process steps. These challenges can be reliably solved with highly-precise level measurement instruments from Endress+Hauser.
Reliable overfill protection for liquids and bulk solids thanks to our vibronic or capacitance level switch technology. Liquiphant, Soliphant and Liquipoint level switches are the suitable solution.
Precise, non-contact and maintenance-free measurements for liquids and bulk solids with our radar level measurement technology. The Micropilot family is a safe solution, even under extreme process conditions.
Monitor and control your cleaning process in real-time with innovative sensor technology. Inline measuring sensors determine, for example, when each phase of the CIP cycle ends and when the next should begin.
Наши экспертные знания в этой области
Innovative liquid analysis sensors are used to determine when product or rinse water is in the line starting the CIP system only if zero product remains after rinsing. Fast, reliable responses in real-time from the process are important to reduce product, cleaning agent and water loss.
Choose the right sensor from a broad portfolio of liquid analysis sensors and transmittersDiscover further potential of optimization in your Clean-In-Place process
Over the past few years, the digital transition within industries has resulted in a wide range of opportunities related to instruments, platforms or processes. How can a complex industry like food and beverage adapt to these challenges or benefit from these opportunities?
Наши экспертные знания в этой области
Digital sensors collect real-time data from processes and keep an eye on your instrument performance and health. Such opportunities can help you to ensure food safety or to control product quality.
Smart sensors with Heartbeat Technology guarantee permanent diagnostics and verification without process interruptions. We offer a broad range of instruments with Heartbeat Technology.
Netilion Health is a digital asset-health management service that puts your maintenance team a step ahead of problems. It provides diagnostics from your field devices anywhere at any time, so you can have remedies ready when you need them.
Regular calibration is essential to keep your field instrumentation reliable and to ensure production process efficiency. Even slight measurement deviations or errors can cause losses or impact performance.
Наши экспертные знания в этой области
From on-site to laboratory calibration, Endress+Hauser provides timely and traceable maintanance services for your critical measuring instruments.
Reduce contaminant loads in wastewater
Wastewater in the food and beverage industry contains contaminant loads, such as fats, sugar and solids, for which the manufacturer has to pay additional wastewater treatment fees.
Наши экспертные знания в этой области
Economically speaking, it’s best to minimize the contaminant load by reducing the product that enters the waste stream. To optimize pre-treatment or reduce the BOD load in wastewater with the highest reliability and efficiency, Endress+Hauser instruments measure all relevant wastewater parameters to ensure that the wastewater can be safety discharged into the municipal sewage system or even direct into a body of water.
Endress+Hauser can help you reliably prevent, monitor and treat wastewater that accumulates during production. Discover how it works by reading our story wastewater treatment in the food industry.
Working together with numerous customers, our industry and application experts have achieved striking results in the reduction and prevention of product loss and in enhancing the efficiency of food production processes. Together we were able to reduce costs and increase yields. The complete product portfolio from Endress+Hauser guarantees success from the very start. Our goal is to be a reliable partner in every aspect of your production.
5-6%
fewer deviations from tolerance ranges through precise measurement results.
~15 %
less water consumption by optimizing the phase separation with innovative measurement technology.
40%
longer life cycle of our digital analysis sensors.
Изучите наш ассортимент!
Анализ
Анализ
Необходимость в анализе воды, напитков, молочных продуктов, химических веществ или фармацевтических растворов возникает каждый день. В нашем портфолио вы найдете контрольно-измерительные приборы, оптимально соответствующие вашим задачам.
Измерение расхода
Измерение расхода
Измерение расхода воды, природного газа, пара, нефти, химических реагентов и некоторых других жидкостей необходимо каждый день. Выберите расходомер, который будет максимально соответствовать вашим потребностям.
Измерение уровня
Измерение уровня
Непрерывное измерение и определение предельного уровня жидких и сыпучих продуктов
Измерение давления
Измерение давления
Мощный инструментарий для измерения давления, уровня и расхода.
Программные продукты для управления парком приборов
Программные продукты для управления парком приборов
Помимо всех необходимых измерительных и системных технологий, Endress+Hauser предлагает вам соответствующее программное обеспечение для всех отраслей промышленности для максимального использования потенциала вашего технологического процесса
Системные продукты
Системные продукты
Applicator
Измерение температуры
Измерение температуры
Термометры и нормирующие преобразователи для промышленных применений
Похожие истории
Эффективность
Эффективность CIP-мойки на пищевом предприятии
CIP-мойка для предприятии пищевой промышленности при помощи инновационной технологии с приборами расхода, уровня, давления, температуры и анализа
Вода в пищевой промышленности используется, прежде всего, как сырье для производства и очистки. Большой потенциал для оптимизации заложен в сокращении объема, мониторинге и очистке сточных вод.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Chemical: Partnering for sustainable success
Chemical: Partnering for sustainable success
Optimize your resources and maximize your plant performance. Learn more!
Фармацевтическая отрасль: тенденции
Фармацевтическая отрасль: тенденции
Доверьтесь надежному партнеру, который поможет вам оптимизировать производство
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .