The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Optimize extra heavy/ heavy crude separation

Get better process control

In extra heavy and heavy crude oil separation (< API 15 Density >960 kg/m3 (8 lb/gal) and oil sands, the cleaning process is done in separators, FWKO, BOTs and Desalters. It is important to know the density over the entire level to ensure the most time and cost-effective operation. Traditional measurement technologies are limited in the information they can provide about the process. Profile Vision gives a clear view to the process.

Benefits at a glance

  • Precise 3-dimensional density profile of the entire separator - from inlet to outlet

  • Installation is completely outside of the vessel

  • Separation is not interrupted for density related issues

  • No more under/overdosing of expensive chemicals to the process

Challenge: getting a complete view to your process

Traditional technologies are not able to give clear view of the overall level and the emulsion layer. The position and thickness of the emulsion layer is important information to have, as it determines the amount of chemical emulsion breakers that must be added. Traditional measurement technologies must be installed inside the separator and are often susceptible to contamination. So the measurement device must be removed for cleaning on a regular basis - which is valuable time wasted.

Our solution: density profiling system

Separator is divided into 3 density detection areas:

  • Measure presence of sand at the bottom to ensure that entire volume of separator is available

  • Measure emulsion layer and thickness to optimize your separation process and save costs related to under/over dosing of chemicals

  • Clean crude at the top is monitored. Integrated PLC collects and scales all measurement data. Visualization of up to 5 different interface levels is possible (sand, water, emulsion, oil, and foam).

Solution details: Profile Vision

  • Overview of individual tanks with profiles or bar graphs, alarming, history and event log

  • Collection and scaling of measurement data

  • Calculation and visualization of up to five different interface levels

  • Visualization of density profile graphically (density indicated by colors) and chart (bar graph or line graph)

  • Limit value and status monitoring

  • Alarming and trending

Gammapilot M FMG60

  • Compact transmitter: one instrument for all measuring tasks

  • Highest availability, reliability and safety, even for extreme process and ambient conditions

  • Highest sensitivity and accuracy at lowest dose rates

  • Optimum adjustment to the respective application via a variety of detectors

  • SIL2/3 approval in accordance with IEC 61508 for max. point level detection

  • Temperature compensation for density measurements

Source container FQG63

Source containers with flexible extension element. Your benefits:

  • Lightweight device provides best possible screening

  • Highest safety classification

  • Flexible installation length up to 30 m (98 ft)

  • Manually operated

  • Padlock or locking bolt for fixing the switching position

  • Switch status easily identified

  • Compact device that is easy to mount

Contact

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Kazakhstan
Tel.: +7 727 345 06 60
Fax: +7 727 345 06 61
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region