The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Omnigrad T TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The RTD thermometer is especially designed for monitoring the room temperature. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. For ambient temperature measurements indoor or outdoor.

Benefits

  • Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions

  • Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement

  • Simple and fast wall mounting

  • Optional head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™

Field of application

  • Indoor or outdoor ambient temperature measurement

  • Maximum measuring range:
    –50 to +100 °C (–58 to +212 °F)

  • Degree of protection: IP66/68 (NEMA Type 4x encl.)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Kazakhstan
Tel.: +7 727 345 06 60
Fax: +7 727 345 06 61
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region