The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Servo level measurement

Servo level measurement

Continuous liquid level measurement in custody transfer and inventory control applications

Servo tank gauging instruments offer high precision measurement for liquid level, interface and density applications. The devices fulfill the exact demands of tank inventory management and loss control and are optimized in regards of total cost saving and safe operation. Check out the broad range of Proservo devices for servo level applications and click on the button below.

Servo level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Servo level devices as tank gauging instruments are used for custody transfer and inventory control applications with NMi- and PTB-approvals and meet the requirements according to OIML R85 and API 3.1B. Proservo is especially suited for high accuracy custody transfer measurement in crude oil, gasoline, diesel, petrochemicals and chemicals.

Servo level measurement: Measuring Principle

A small displacer is accurately positioned in a liquid medium using a servo motor. The displacer is then suspended on a measuring wire which is wound onto a finely grooved drum housing. When the displacer is lowered and touches a liquid, the weight of the displacer is reduced by liquid buoyancy force. As a result, torque in the magnetic coupling changes, which is measured by 5 sets of Hall sensors.

Benefits

  • Unaffected by medium properties like conductivity or dielectric constant

  • Custody transfer applications

Contact

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Kazakhstan
Tel.: +7 727 345 06 60
Fax: +7 727 345 06 61
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region