The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Innovative TempC Membrane

Highest accuracy and safety in pressure and differential pressure measurement with diaphragm seals

In processes with very high or very low temperatures, aggressive media or strong vibrations, diaphragm seals offer optimum measuring results. To measure even more precisely in such applications and to increase process safety, Endress+Hauser has developed the TempC (Temperature Compensatory) Membrane on basis of a completely novel technology. The patented TempC Membrane guarantees highest accuracy and increased process safety thanks to its new technology even in very demanding applications.

  • TempC Membrane with flanges for the process industries

  • TempC Membrane for hygienic applications

  • Deltabar FMD78 with TempC Membrane for the process industries ©Endress+Hauser
  • Cerabar PMP75 with TempC Membrane for the process industries ©Endress+Hauser
  • Cerabar PMP55 with TempC Membrane for the process industries ©Endress+Hauser
  • Cerabar PMP55 with TempC Membrane ©Endress+Hauser
  • Cerabar PMP75 with TempC Membrane ©Endress+Hauser
  • Deltabar FMD71 with TempC Membrane ©Endress+Hauser

Benefits

  • Increase your profitability and plant availability

  • The very low temperature effect minimizes the influence of fluctuations of both process and ambient temperatures thus guaranteeing accurate and stable measurements. Temperature-effects on the signal are reduced to a minimum.

  • TempC Membrane may be used in the temperature range of -40°C to +400°C. In the food and life sciences industry TempC Membrane guarantees the highest degree of process safety even for very long sterilization and cleaning cycles (CIP/SIP).

  • Fast membrane recovery after temperature shocks of the diaphragm permits shorter downtime in batch applications and thus a significantly higher availability of production facilities.

  • Thanks to the TempC Membrane, smaller dimension process connections are possible. The new diaphragm detects with a smaller process connection more accurate than conventional diaphragms with a larger diameter.

Following products are available with the innovative TempC Membrane:

Products

Contact

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Kazakhstan
Tel.: +7 727 345 06 60
Fax: +7 727 345 06 61
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region