Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Photo of concentration measuring device Teqwave I for accurate real-time liquid analysis in vessels

Teqwave I – Ultrasonic concentration meter

Smart, flexible insertion measuring device – individually for your process

D9IB
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
  • Measuring principle

    Ultrasonic concentration

  • Product headline

    Smart, flexible insertion measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in vessels or large pipes.

  • Sensor features

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    Insertion length: 180 mm (7") or 500 mm (20")

  • Measured variables

    Concentration
    Density
    Sound velocity
    Temperature

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    0 to +50 °C (32 to 122 °F)

  • Sensor housing material

    Stainless steel V4A 1.4571

  • Degree of protection

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    4-20mA / Modbus TCP

  • Power supply

    DC 24 V (18 to 35 V)

  • Hazardous area approvals

    Non-hazardous area
    UK; Non-hazardous area

  • Product safety

    CE, C-Tick

Configure to download the CAD drawings of this product

Please select your market / region