Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of ultrasonic flowmeter Proline Prosonic Flow I 400 (9I4B)

Proline Prosonic Flow I 400 ultrasonic flowmeter

Insertion flowmeter with Heartbeat Technology and web server for the water and wastewater industry

9I4B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Ultrasonic flow

  • Product headline

    Insertion meter with Heartbeat Technology and web server for the water and wastewater industry.
    Bidirectional flow measurement of water and wastewater.

  • Sensor features

    Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/156"). Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads. Process transparency – diagnostic capability.
    Supports two parallel measurement paths. For large diameters: DN 200 to 4000 (8 to 160"). Medium temperatur: –40 to +80 °C (–40 to +176 °F).

  • Transmitter features

    Safe operation – no need to open the device due to display with touch control, background lighting. Full remote access – web server. Integrated diagnostics, verification and monitoring – Heartbeat Technology.
    Transmitter housing made of durable polycarbonate or aluminium. Remote version for wall mounting. Integrated data logger: measured values monitoring.

  • Nominal diameter range

    DN200 to 4000 (8 to 160")

  • Wetted materials

    Insertion system:
    Sensor holder 1.4301 (304), 1.4404 (316L)
    Sensor housing 1.4301 (304), 1.4404 (316L)

  • Measured variables

    Volume flow, Flow velocity, Sound velocity

  • Max. measurement error

    Volume flow: ±2% o.r. above DN200

  • Measuring range

    0 to 15 m/s (0 to 50 ft/s)

  • Max. process pressure

    N/A

  • Medium temperature range

    –40 to +80 °C (–40 to +176 °F)

  • Ambient temperature range

    -20 to 60°C (-4 to 140°F)

  • Sensor housing material

    N/A

  • Transmitter housing material

    Wall-mounted housing:
    Polycarbonat; AlSi10Mg, coated

  • Degree of protection

    Transmitter: IP66/67, Type 4X enclosure
    Sensor: IP66/67, Type 4X enclosure, IP68, Type 6P enclosure (optional)

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display, web browser and operating tools possible

  • Outputs

    3 ouputs:
    4‐20 mA/4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART

  • Power supply

    AC 100 to 240 V / AC/DC 24 V

  • Approvals

    cCSAus

  • Other approvals and certificates

    Other approvals and certificates

  • Product safety

    CE, C-tick marking, EAC-marking

  • Metrological approvals and certificates

    Flowmeter verification
    Verification performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a

  • Marine approvals and certificates

    Marine approvals and certificates

Welcome to Endress+Hauser!

Please select your market / region