Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
pH measuring point with glass sensor for wastewater applications

pH glass sensor measuring point for wastewater applications

Pre-configured pH measuring station with Memosens 2.0 glass sensor for time-saving process monitoring and management

71481760
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Price after configuration in cart

Benefits at a glance

  • Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Digital Memosens 2.0 technology

    True plug and play system for easy handling and overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.

  • Flexibility

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Certified buffer solutions

    NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    1

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E- _ 7AAA2
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AA
    Teflon ring junction, 3 M KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fixations:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ A
    Cable Entry Set:
    A
    enclosed
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fixations:
    CYH112-A _ _ B _ _ 1
    Approval:
    A
    w/o
    Traverse Mounting:
    B
    cross clamp
    Adapter:
    1
    w/o
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fixations:
    CYA112-A _ _ 1A _
    Approval:
    A
    w/o
    Connection angle sensor:
    1A
    PVC, straight
  • 6

    Weather protection cover CYY101

    Fixations:
    CYY101-A
    Version:
    A
    Stainless steel 1.4301, 320x300x270mm
  • The buffers CPY20 are produced in the permanent DAkkS-accredited calibration laboratory.
    7

    pH buffers
    CPY20

    Fixations:
    CPY20- _ _ A1
    Certificate:
    A
    Calibration certificate buffer solution
    Version:
    1
    Basic version