Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture 1/4"  (6.25 mm)and 1/2" (12 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

Field of application

The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.

  • Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps

  • Chemical: material identification, reaction analysis, polymerization, cross-linking, blending

  • Food & Beverage: blending, purification, natural and synthetic components

  • Development laboratory

Benefits

  • Ideal for quick liquids, slurries & semi-solids measurements in the lab

  • Superior signal performance

  • Available in 1/4” and 1/2” diameters

  • No user-adjustable parts

  • Wettable components resist corrosion in harsh environments (including acidic solutions)

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region