Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture 1/4"  (6.25 mm)and 1/2" (12 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature range:
    -30 to 120 °C (316L stainless steel)
    -30 to 280 °C (C276 alloy)
    -30 to 300 °C (Grade 2 titanium ) 

  • Pressure

    Min pressure (Bara):
    Full vacuum (0 Bara) but not ultrahigh vacuum (UHV) where outgassing maybe a concern
    Max pressure (Barg):
    68.5 (316L stainless steel)
    74.0 (C276 alloy)
    29.0 (Grade 2 titanium )

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

  • Length

    Immersion Optic shaft length: ½” (12.7 mm) OD: 6, 12, or 18 in (152.4, 304.8, or 457.2 mm)
    Immersion Optic shaft length: ¼” (6.35 mm) OD: 6 in (152.4 mm) or 8 in (203.2 mm)

  • Working distance (mm)

    Short (S): 0
    Long (L): 3

  • Operating range

    VIS or NIR

Welcome to Endress+Hauser!

Please select your market / region