Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture Raman Rxn-46 probe front view

Raman Rxn-46 probe

Raman interface adapted and optimized to fit the BioPAT® Spectro platform by Sartorius

KR46
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Laser wavelength


    785 nm

  • Sample interface

    Temperature: probe is non-contact; operating temp: 10 to 50 °C

Field of application

The recent union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform​, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors​.

  • Cell culture: glucose, lactate, amino acids, cell density, titer, and more

Benefits

  • Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250

  • Allows high throughput process development which supports QbD

  • Provides a more efficient transfer to Biostat STR® for single-use manufacturing

  • Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite

  • Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region