Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of resistance thermometer TST90

TST90
Modular RTD thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

TST90
please wait
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    modular temperature assembly (paired)
    threaded process connection
    with neck
    incl. thermowell / protection tube (metal)

  • Thermowell / protection tube

    welded protection tube

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    9,0 mm (0,35'')

  • Max. immersion length on request

    up to 4.000,00 mm (157,48'')

  • Material protection tube/ thermowell

    1.4571 (316Ti)

  • Optional coating

    Not defined

  • Process connection

    male thread:
    G1/2"

  • Tip shape

    straight
    tapered

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT 100:
    -50 °C …200 °C
    (-58 °F ...392 °F)

  • Max. process pressure (static)

    at 20 °C: 50 bar (725 psi)

  • Accuracy

    +/- 0.05 K (refering to delta-T)

  • Response time

    depending on configuration
    t50 = 10 s
    t90 = 31 s

  • Integration head transmitter

    no

Configure to download the CAD drawings of this product

Please select your market / region