Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Reduce your plant downtime with efficient calibration

Using mobile calibration flow rig enables to perform on site calibration

Process measurement equipment which ensures your production efficiency requires regular inspection and calibration? Do you need high-quality, efficient and cost-effective calibration using accredited equipment? Should calibration certificates be clear and concise?We offer a full range of services: from on-site verification to factory calibration in full compliance with applicable standards; we also can offer calibration of third party manufacturer equipment.

Optimum performance at minimum cost

With one of our mobile calibration rigs, flow measurement instruments can be calibrated quickly on-site –often with the instrument still installed – by comparing the flow measurement instrument against a certified reference in the calibration unit. This saves time and money, and the cost benefits are even greater if several instruments require calibration. Our technicians will calibrate and, if necessary, adjust your device within a guaranteed timeframe.

Metrological characteristics of the calibration rig:

  • Calibration range from 10 to 70000 kg/h

  • 3 calibration points

  • Calibration method: Comparison with a specific master flowmeter connected in series

  • Calibration reports as per ISO17025 Standard and a state-recognized certificate of periodical verification

Towards reliable and beneficial partnership

Endress+Hauser will help you to develop a metrological plan and determine calibration specifics (maximum allowed error, interval) per parameter. Send your calibration request right now using the on-line form below.

Please fill in all of the required fields

Calibration of flowmeters by Endress+Hauser ©Endress+Hauser

Please select your market / region