Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Proline Promass A for lowest flow rates

Lightweight single-tube Coriolis flowmeter with highest accuracy

Publication date: 02.08.2018

Maximum precision thanks to the innovative sensor concept

The Promass A sensor system is mounted on a base plate that acts as a “shock absorber,” effectively shielding the Coriolis measuring system from external pipe vibrations and pipe forces. Other contributing factors are the much higher oscillation frequency of the measuring tube and its completely balanced oscillation behavior. At a maximum measured error of ±0.1%, measurements down to 8 g/min are possible, or – if the error is permitted to be max. ±1% – even a quantity of less than 1 g/min.

The device design – robust and industry-optimized

Due to the high corrosion resistance (stainless steel, Alloy C22; NACE MR0175/MR0103), Promass A is ideally suitable for process applications, and especially for offshore and onshore areas with aggressive, salty air. Other preferred applications are found in the food and life sciences industries with hygienic or sterile environments. This is ensured by various certificates and approvals (3-A, FDA, EC 1935/2004; FDA, USP Class VI, TSE/BSE) as well as stainless steel in pharmaceutical quality.

Proline Promass flowmeters ©Endress+Hauser

Transmitters for seamless system integration

Various transmitters are available for Promass A: Proline 200 (two-wire device), Proline 300 (four-wire device) or Proline 500 (remote version). They allow simultaneous measurement of mass flow, volume flow, density, concentration and temperature. Access to measurement and diagnostic data is possible at any time thanks to numerous fieldbuses (EtherNet/IP, Modbus RS485, PROFIBUS DP, PROFINET, FOUNDATION Fieldbus, HART, WirelessHart) as well as freely combinable I/Os and WLAN (web server).

Heartbeat Technology – for maximum operational safety

Heartbeat Technology is a a testing function which is integrated into all Proline measuring devices and enables permanent self-diagnostics and a metrologically traceable device verification without process interruption certified by TÜV SÜD. All of this reduces complexity and hazards in a plant and increases its reliability and availability. Since the Promass A measuring system has been developed in accordance with IEC 61508 (SIL), it is also preferred for use in safety-related applications.

Promass A guarantees maximum robustness and precisely measured values with unparalleled repeatability. All of this thanks to the innovative sensor concept, which sets new standards in Coriolis measurement technology. Promass A is light and compact – with no losses in performance or robustness. The measuring device is therefore ideally suited for space-saving installation, for example in modular process facilities and skids.

Proline Promass A from DN 1 to 4 (1/24 to 1/8") ©Endress+Hauser

Downloads

    Innovation brochure – Proline Promass A

    Proline Promass A - The lightweight champion with the highest accuracy for the lowest flow rates

    eBook – Proline Promass A

    Check out this compact Coriolis single-tube system for the precise measurement of the lowest flow quantities of just a few grams per minute and easily access related tools such as movies or brochures.

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in: *
Select the industries you are interested in:

Personal data

Fields marked with * have to be filled out. You will receive an email with a confirmation of your subscription and the related internet link. Your data will only be used for personalizing your newsletters and will not be passed on to any third party. The information enlisted is voluntarily. For statistical reasons we will perform anonymous link tracking.

Welcome to Endress+Hauser!

Please select your market / region