Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. With its compact transmitter Cubemass C 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases
Device properties
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Suitable for skids – lightweight sensor
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Видео
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Компактный датчик для работы с небольшими объемами продукта с компактным, легкодоступным преобразователем. Точное измерение минимальных объемов жидкостей и газов.
Функции датчика
Компактное однотрубное исполнение. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Suitable for skids – lightweight sensor. Номинальный диаметр: DN 1 ... 6 (¹⁄₂₄ ... ¹⁄₄"). Давление процесса: до 400 бар (5800 psi). Температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)"
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-Tick, EAC
Функциональная безопасность
Функциональная безопасность в соответствии с ГОСТ Р МЭК 61508, возможность использования в областях применения с повышенными требованиями к безопасности в соответствии с ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV)
Сертификаты и нормативы по давлению
CRN
Сертификаты на материалы
Материал 3.1
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Компактный датчик для работы с небольшими объемами продукта с компактным, легкодоступным преобразователем. Точное измерение минимальных объемов жидкостей и газов.
Функции датчика
Компактное однотрубное исполнение. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Suitable for skids – lightweight sensor. Номинальный диаметр: DN 1 ... 6 (¹⁄₂₄ ... ¹⁄₄"). Давление процесса: до 400 бар (5800 psi). Температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
Массовый расход (жидкость): ±0,10 % Объемный расход (жидкость): ±0,10 % Массовый расход (газ, только тантал): ±0,50 % Плотность (жидкость): ±0,0005 г/см³
Диапазон измерения
0...1000 кг/ч
Макс. рабочее давление
PN 40, класс 300, 10K, 400 бар (5800 psi)
Диапазон температур продукта
Тантал: –50...+150 °C (–58...+302 °F) Цирконий: –50...+205 °C (–58...+401 °F)
Диапазон окружающей температуры
Стандартный вариант: -40...+60 °C (-40...+140 °F) Опция: -50...+60 °C (-58...+140 °F)
Материал корпуса сенсора
1.4301 (304), коррозионностойкий
Материал корпуса преобразователя
AlSi10Mg, с покрытием; 1.4409 (CF3M), аналогичный 316L
Степень защиты
IP66/67, защитная оболочка типа 4X
Дисплей/Настройка
4‐строчный сенсорный дисплей с подсветкой (наружное управление) Настройка посредством локального дисплея и управляющего ПО Доступен выносной дисплей"
Выходные сигналы
3 выхода: 4...20 мА HART (активный/пассивный) 4...20 мА WirelessHART 4 .. 20 мА (активный/пассивный) Импульсный/частотный/релейный выход (активный/пассивный) Двойной импульсный выход (активный/пассивный) Релейный выход
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока/24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-Tick, EAC
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, возможность применения для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a
Сертификаты и нормативы по давлению
PED, CRN
Сертификаты на материалы
Сертификат на материал 3.1
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Компактный датчик для работы с небольшими объемами продукта с компактным, легкодоступным преобразователем. Точное измерение минимальных объемов жидкостей и газов.
Функции датчика
Компактное однотрубное исполнение. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Suitable for skids – lightweight sensor. Номинальный диаметр: DN 1 ... 6 (¹⁄₂₄ ... ¹⁄₄"). Давление процесса: до 400 бар (5800 psi). Температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-Tick, EAC
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, возможность применения для обеспечения безопасности согласно IEC 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV SÜD)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .