Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of Coriolis flowmeter Proline Promass A 200 / 8A2B for process applications

Proline Promass A 200
Coriolis flowmeter

Genuine loop-powered flowmeter for accurate measurement of lowest flow rates

8A2B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
активация цены
цена: требуется информация
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Массовый расход (жидкость): ±0,1 %
    Объемный расход (жидкость): ±0,1 %
    Массовый расход (газ): ±0,35 % Плотность (жидкость): ±0,0005 г/см³

  • Диапазон измерения

    0 ... 450 кг/ч (0 ... 16,54 фунт/мин)

  • Диапазон температур продукта

    -50...205 °C

  • Макс. рабочее давление

    430,9 бар (6250 psi)

  • Смачиваемые материалы

    Измерительная трубка: нержавеющая сталь, 1.4435 (316/316L); Alloy C22

Область применения

The compact Promass A is ideal for continuous process control in demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its cost-effective genuine loop-powered technology and intrinsically safe design (Ex ia), Promass A 200 offers highest operational safety in hazardous areas. Heartbeat Technology enables safe processes.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Suitable for applications with smallest flow quantities in the chemical industry.

Device properties

  • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

  • Process pressure up to 430.9 bar (6250 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Преимущества

  • Space-saving installation – compact, lightweight sensor

  • Highest product quality – self-drainable measuring tube design in all line sizes

  • Optimum process safety – resistant to corrosive ambient conditions and internal clogging

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Видео

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион