The compact Promass A is ideal for continuous process control in very demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its innovative remote transmitter Promass A 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Suitable for applications with smallest flow quantities in all industries
Device properties
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
Process pressure up to 430.9 bar (6250 psi)
Medium temperature up to +205 °C (+401 °F)
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Highest product quality – self-drainable measuring tube in all line sizes
Optimum process safety – resistant to corrosive ambient conditions and internal clogging
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Видео
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Check out this compact Coriolis single-tube system for the precise measurement of the lowest flow quantities of just a few grams per minute and easily access related tools such as movies or brochures.
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os. Suitable for applications with smallest flow quantities in all industries.
Функции датчика
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Номинальный диаметр: DN 1 ... 4 (¹⁄₂₄ ... ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Рабочая температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Раздельное исполнение с поддержкой до 4 входных/выходных сигналов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Стандартный кабель между датчиком и преобразователем.
Массовый расход (жидкость): ±0,1 % Объемный расход (жидкость): ±0,1 % Массовый расход (газ): ±0,35 % Плотность (жидкость): ±0,0005 г/см³
Диапазон измерения
0...450 кг/ч (0...16,54 фунт/мин)
Макс. рабочее давление
430,9 бар (6250 psi)
Диапазон температур продукта
-50...205 °C
Диапазон окружающей температуры
-40...60 °C
Материал корпуса сенсора
Нержавеющая сталь, 1.4404 (316L)
Материал корпуса преобразователя
AlSi10Mg, с покрытием; 1.4409 (CF3M), аналогичный 316L; поликарбонат
Степень защиты
Датчик в раздельном исполнении (стандартный вариант): IP66/67, защитная оболочка типа 4X Датчик в раздельном исполнении (опция): IP69. Преобразователь в раздельном исполнении: IP66/67, защитная оболочка типа 4X
Дисплей/Настройка
4‐строчный сенсорный дисплей с подсветкой (наружное управление) Настройка посредством локального дисплея и управляющего ПО
Выходные сигналы
4 выхода: 4...20 мА HART (активный/пассивный) 4...20 мА WirelessHART 4 .. 20 мА (активный/пассивный) Импульсный/частотный/релейный выход (активный/пассивный) Двойной импульсный выход (активный/пассивный) Релейный выход
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, INMETRO, NEPSI
Безопасность изделия
CE, C-TICK
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, применим для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV)
Сертификаты и нормативы по давлению
CRN
Сертификаты на материалы
Материал 3.1
Гигиенические сертификаты и нормативы
3-A, cGMP
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os. Suitable for applications with smallest flow quantities in all industries.
Функции датчика
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Номинальный диаметр: DN 1 ... 4 (¹⁄₂₄ ... ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Рабочая температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Раздельное исполнение с поддержкой до 4 входных/выходных сигналов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Стандартный кабель между датчиком и преобразователем.
Массовый расход (жидкость): ±0,1 % Объемный расход (жидкость): ±0,1 % Массовый расход (газ): ±0,35 % Плотность (жидкость): ±0,0005 г/см³
Диапазон измерения
0...450 кг/ч (0...16,54 фунт/мин)
Макс. рабочее давление
430,9 бар (6250 psi)
Диапазон температур продукта
-50...205 °C
Диапазон окружающей температуры
-40...60 °C
Материал корпуса сенсора
Нержавеющая сталь, 1.4404 (316L)
Материал корпуса преобразователя
AlSi10Mg, с покрытием; 1.4409 (CF3M), аналогичный 316L; поликарбонат
Степень защиты
Датчик в раздельном исполнении (стандартный вариант): IP66/67, защитная оболочка типа 4X Датчик в раздельном исполнении (опция): IP69. Преобразователь в раздельном исполнении: IP66/67, защитная оболочка типа 4X
Дисплей/Настройка
4‐строчный сенсорный дисплей с подсветкой (наружное управление) Настройка посредством локального дисплея и управляющего ПО
Выходные сигналы
4 выхода: 4...20 мА HART (активный/пассивный) 4...20 мА WirelessHART 4 .. 20 мА (активный/пассивный) Импульсный/частотный/релейный выход (активный/пассивный) Двойной импульсный выход (активный/пассивный) Релейный выход
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, INMETRO, NEPSI
Безопасность изделия
CE, C-TICK
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, применим для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV)
Сертификаты и нормативы по давлению
CRN
Сертификаты на материалы
Материал 3.1
Гигиенические сертификаты и нормативы
3-A, cGMP
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os. Suitable for applications with smallest flow quantities in all industries.
Функции датчика
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Номинальный диаметр: DN 1 ... 4 (¹⁄₂₄ ... ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Рабочая температура среды до +205 °C (+401 °F).
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Раздельное исполнение с поддержкой до 4 входных/выходных сигналов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Стандартный кабель между датчиком и преобразователем.
Массовый расход (жидкость): ±0,1 % Объемный расход (жидкость): ±0,1 % Массовый расход (газ): ±0,35 % Плотность (жидкость): ±0,0005 г/см³
Диапазон измерения
0...450 кг/ч (0...16,54 фунт/мин)
Макс. рабочее давление
430,9 бар (6250 psi)
Диапазон температур продукта
-50...205 °C
Диапазон окружающей температуры
-40...60 °C
Материал корпуса сенсора
Нержавеющая сталь, 1.4404 (316L)
Материал корпуса преобразователя
AlSi10Mg, с покрытием; 1.4409 (CF3M), аналогичный 316L; поликарбонат
Степень защиты
Датчик в раздельном исполнении (стандартный вариант): IP66/67, защитная оболочка типа 4X Датчик в раздельном исполнении (опция): IP69. Преобразователь в раздельном исполнении: IP66/67, защитная оболочка типа 4X
Дисплей/Настройка
4‐строчный сенсорный дисплей с подсветкой (наружное управление) Настройка посредством локального дисплея и управляющего ПО
Выходные сигналы
4 выхода: 4...20 мА HART (активный/пассивный) 4...20 мА WirelessHART 4 .. 20 мА (активный/пассивный) Импульсный/частотный/релейный выход (активный/пассивный) Двойной импульсный выход (активный/пассивный) Релейный выход
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, INMETRO, NEPSI
Безопасность изделия
CE, C-TICK
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, применим для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .