Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications

Teqwave H – Ultrasonic concentration meter

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

D9HB
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Диапазон измерения

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Диапазон температур продукта

    0 to 120°C (32 to 248 °F)

  • Макс. рабочее давление

    max. 16 bar at 20 °C (232 psi at 68 °F)

Область применения

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous quality monitoring of beverages and in cleaning processes

Device properties

  • Nominal diameter: DN 25 (1")

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Преимущества

  • High accuracy and repeatability – concentration calculation with latest algorithms

  • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Выбор варианта Xpert

  • Специализированные продукты

  • Для требовательных областей применения

Технический уровень

Простота

Вариативность

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Выберите рынок / регион