Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of ultrasonic flowmeter Proline Prosonic Flow I 400 (9I4B)

Proline Prosonic Flow I 400 ultrasonic flowmeter

Insertion flowmeter with Heartbeat Technology and web server for the water and wastewater industry

9I4B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Volume flow: ±2% o.r. above DN200

  • Диапазон измерения

    0 to 15 m/s (0 to 50 ft/s)

  • Диапазон температур продукта

    –40 to +80 °C (–40 to +176 °F)

  • Макс. рабочее давление

    N/A

  • Смачиваемые материалы

    Insertion system:
    Sensor holder 1.4301 (304), 1.4404 (316L)
    Sensor housing 1.4301 (304), 1.4404 (316L)

Область применения

Prosonic Flow I 400 combines insertion sensor technology with the benefits of our Proline 400 transmitters, such as Heartbeat Technology for safe process monitoring and web server access for easy installation and operation. Welded directly into the pipe wall, Prosonic Flow I 400 is especially suitable for large pipelines such as water distribution lines and projects where a fixed device installation is necessary.

  • The measuring principle is independent of density and conductivity

  • Bidirectional flow measurement of water and wastewater


Device properties:

  • Supports two parallel measurement paths

  • For large diameters: DN 200 to 4000 (8 to 160")

  • Medium temperatur: –40 to +80 °C (–40 to +176 °F)

  • Transmitter housing made of durable polycarbonate or aluminium

  • Remote version for wall mounting

  • Integrated data logger: measured values monitoring

Преимущества

  • Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/160")

  • Long-term stable signal – maintenance-free direct installation of the sensor into the medium

  • Process transparency – diagnostic capability

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Full remote access – web server

  • Integrated diagnostics, verification and monitoring – Heartbeat Technology

Видео

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион