Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of ultrasonic flowmeter Proline Prosonic Flow W 400 (9W4B)

Proline Prosonic Flow W 400 ultrasonic flowmeter

Clamp-on flowmeter for the water and wastewater industry and for utilities: flexible, easy to install and safe

9W4B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Volume flow:
    ±3% o.r. for DN15
    ±2% o.r. for DN25 to 200
    ±2% o.r. above DN200

  • Диапазон измерения

    0 to 15 m/s (0 to 50 ft/s)

  • Диапазон температур продукта

    –40 to +130 °C (–40 to +266 °F)

  • Макс. рабочее давление

    N/A

Область применения

Prosonic Flow W 400 is the meter of choice for safe, cost-efficient and low-maintenance measurement of conductive and non-conductive liquids. The clamp-on mounting system and integrated web server allow for easy installation and operation. Thanks to the FlowDC option, the specified accuracy can be maintained despite disturbed flow profiles. Heartbeat Technology provides continuous transparency in your process with its diagnostic, verification and monitoring functions.

  • The measuring principle is non-invasive and independent of pressure, density and conductivity

  • Bidirectional flow measurement for water and wastewater as well as process water and hydropower plants


Device properties:

  • Mounting without process interruption

  • Wide nominal diameter range: DN 15 to 4000 (½ to 160")

  • Medium temperature up to +130 °C (+266 °F)

  • Transmitter housing made of durable polycarbonate or aluminium

  • Remote version for wall mounting

  • Integrated data logger: measured values monitoring

Преимущества

  • Short inlet run thanks to FlowDC

  • Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/160")

  • Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads

  • Reliable measurement on various pipe materials – sensor for GRP and plastic pipes available

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Full remote access – web server

  • Integrated diagnostics, verification and monitoring – Heartbeat Technology

Видео

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Ранняя версия