Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of Ultrasonic flowmeter Proline Prosonic Flow B 200 / 9B2B

Proline Prosonic Flow B 200 ultrasonic flowmeter

The device for accurate, reliable biogas measurement with loop-powered technology

9B2B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    +/-1.5% от значений измерения от 3м/с до 30м/с
    +/-3.0% о значений измерения от 1м/с до 3м/с

  • Диапазон измерения

    1 ... 30 м/с

  • Диапазон температур продукта

    0...+80°C

  • Макс. рабочее давление

    11 бар а (159 фунт/кв. дюйм а)

  • Смачиваемые материалы

    Сенсор: 1.4404/1.4435 (316L)
    Трансмиттер: HNBR
    Термодатчик (опция): AFM 34

Область применения

Prosonic Flow B 200 is the specialist for accurate and reliable measurement of wet biogas and digester gas,even under fluctuating process conditions. With its unique integrated real-time methane fraction analysis, Prosonic Flow B 200 enables continuous measurement and monitoring of gas flow as well as gas quality. In addition to efficient process control and energy balancing, Heartbeat Technology ensures compliance and process safety at all times.

  • The measuring principle is unaffected by gas composition

  • Inline flowmeter designed for wet biogas and digester gas under fluctuating process conditions.

Device properties:

  • Multivariable device: flow, temperature and methane

  • Medium temperature: 0 to 80 °C (32 to 176 °F)

  • Process pressure: 0.7 to 11 bar a (10.2 to 159 psi a)

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals

Преимущества

  • Integrated real-time methane fraction measurement

  • Optimized for low pressure gas – specialized sensor design

  • No additional pressure loss – full bore design

  • Process transparency – diagnostic capability

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Видео

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Выбор варианта Xpert

  • Специализированные продукты

  • Для требовательных областей применения

Технический уровень

Простота

Вариативность

Xpert: для самых требовательных областей применения ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products