Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of Ultrasonic flowmeter Prosonic Flow E Heat (DN50 / 2") for water energy management

Prosonic Flow E Heat ultrasonic flowmeter

Industrial, certified heat flow sensor for improved energy consumption measurement

9EHB
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Класс точности MID 004 II (2%)

  • Диапазон измерения

    0,025 ... 5 м/с (0,02 ... 16,4 фут/с)
    0 ... 6360 дм3/мин (0 ... 1680 гал/мин)

  • Диапазон температур продукта

    0...150 °C

  • Макс. рабочее давление

    PN 25/ ASME Кл. 150

  • Смачиваемые материалы

    Измерительная труба: 1.4301 (F304)
    Присоединение к процессу: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105

Область применения

Prosonic Flow E Heat is the perfect heat flow sensor for enhanced energy management throughout all industries. It offers recognized custody transfer approvals for heating and cooling applications and is optimized for flexible industrial use.

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Best choice for energy management of water (e.g. heating and cooling) across all industries.

Device properties:

  • Accuracy Class 2 according to international approvals such as MI-004, EN 1434, OIML R75

  • Entire sensor housing made of stainless steel

  • Process temperatures up to 150 °C (302 °F)

  • Certified pulse output

  • Cost-efficient, application-optimized transmitter

Преимущества

  • Full compliance with custody transfer regulations

  • Long-term stability – reliable sensor with robust industrial design

  • Energy and cost savings – optimized sensor for fully insulated pipes

  • Dependable flow measurement – high turndown

  • Effortless, safe operation – no commissioning needed, no unauthorized device access due to locked pulse output

  • Simple process indication – direct reading of status information via color LEDs

  • Increased reliability – comprehensive diagnostics

Видео