Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of flowmeter Proline Prosonic Flow E 100 to measure of demineralized water in utilities

Proline Prosonic Flow E 100 ultrasonic flowmeter

Economical Ultrasonic flowmeter with integrated temperature measurement

9E1B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Макс. погрешность измерения

    Объемный расход:
    - ±0,5 % или ± 0.02% ИЗМ при 0,5 ... 10 м/с (1,6 ... 33 фут/с)
    - ±0,7 % ИЗМ при скорости потока < 0,5 м/с (1,64 фут/с)

  • Диапазон измерения

    0,025 ... 5 м/с (0,02 ... 16,4 фут/с)
    0 ... 6360 дм3/мин (0 ... 1680 гал/мин)

  • Диапазон температур продукта

    0...150 °C

  • Макс. рабочее давление

    PN 25 / ASME класс 150

  • Смачиваемые материалы

    Измерительная трубка: 1.4301 (F304)
    Присоединение к процессу: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105

Область применения

Measuring of demineralized water in utilities, for example in boiler condensate return lines, requires reliable devices. Prosonic Flow E 100 provides economical and accurate bidirectional flow measurement across all industries. With its integrated temperature measurement, Prosonic Flow E 100 proves to be a multivariable flowmeter for considerable additional value in your plant. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Bidirectional measuring of demineralized water applications for utilities, e.g. boiler condensate return lines

Device properties:

  • Accuracy up to ±0.5 % (flow) or acc. to EN 1434 Cl. 2, ±2.0 °C (± 3.6 °F) (temp.)

  • Process temperatures up to 150 °C (302 °F)

  • Entire meter housing made of stainless steel

  • 4-20 mA HART, pulse/frequency output

  • Local display for reading and monitoring available

  • Robust transmitter housing

Преимущества

  • Long-term stability – reliable, robust sensor

  • Reducing further measuring point – multivariable device

  • Dependable flow measurement – high turndown (200:1)

  • Time-saving local operation without additional software and hardware – integrated web server

  • Extended calibration intervals – integrated device verification due to Heartbeat Technology

  • Easy commissioning – brief parameter explanations

Видео

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион