Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Your career with Endress+Hauser

Онлайн-инструменты

Контакты

Proline Prosonic Flow
B 200 Ultrasonic flowmeter

The device for accurate, reliable biogas measurement with loop-powered technology

  • Ultrasonic flowmeter - Proline Prosonic Flow B 200 ©Endress+Hauser
  • The Ultrasonic Flow Measuring Principle

  • Endress+Hauser solution for simultaneous measurement of flow and methane content in Wastewater treatment plants (3'05")

  • Endress+Hauser solution for simultaneous measurement of flow and methane content in Biogas plants (3'05")

  • Endress+Hauser solution for simultaneous measurement of flow and methane content in Landfill gas plants (3'18")

  • HistoROM data storage concept

Prosonic Flow B 200 is the specialist for accurate and reliable measurement of wet biogas and digester gas,even under fluctuating process conditions. With its unique integrated real-time methane fraction analysis, Prosonic Flow B 200 enables continuous measurement and monitoring of gas flow as well as gas quality. In addition to efficient process control and energy balancing, Heartbeat Technology ensures compliance and process safety at all times.

Преимущества

  • Integrated real-time methane fraction measurement

  • Optimized for low pressure gas – specialized sensor design

  • No additional pressure loss – full bore design

  • Process transparency – diagnostic capability

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Область применения

  • The measuring principle is unaffected by gas composition

  • Inline flowmeter designed for wet biogas and digester gas under fluctuating process conditions.

Device properties:

  • Multivariable device: flow, temperature and methane

  • Medium temperature: 0 to 80 °C (32 to 176 °F)

  • Process pressure: 0.7 to 11 bar a (10.2 to 159 psi a)

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Примеры успешного применения

Контакты

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Казахстан
Тел.: +7 727 345 06 60
Факс: +7 727 345 06 61
Отправить письмо по электронной почте

Предложения по теме

Продукты

Новости по теме

Данный сайт использует файлы «cookie». Продолжая просмотр сайта, вы соглашаетесь на использование нами файлов «cookie». Узнайте больше здесь закрыть

Выберите страну / регион