Краткие характеристики
-
Совместимость с пробоотборным зондом
Зонд Raman Rxn-10
-
Смачиваемые материалы
Металл: стандартный вариант – сплав C276 (нержавеющая сталь 316L или титан Grade 2 по запросу)
Окно: сапфир высокой чистоты, запатентованная конструкция без пайки для посадки с натягом
Область применения
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory
Преимущества
Ideal for quick liquids, slurries & semi-solids measurements in the lab
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)