Краткие характеристики
-
Длина волны лазера
С погружной оптикой:
532 нм, 785 нм, 1000 нм
С оптикой bIO-Optic:
785 нм, 1000 нм
С одноразовой рамановской оптической системой:
785 нм, 1000 нм -
Материалы корпуса и окна
Корпус зонда Rxn-10: алюминий 6061, нержавеющая сталь 316L и нержавеющая сталь 303
Область применения
Designed for product and process development, the Rxn-10 probe is the workhorse of the Raman probe portfolio. It is trusted to deliver high performance Raman measurements across a wide spectral range. It is also compact, lightweight, and flexible, offering multi-purpose convenience for solids and liquids analysis in the laboratory environment. The Rxn-10 probe accepts a variety of interchangeable optics, making it a highly versatile and easily adaptable instrument in your laboratory toolbox.
Chemical: reaction monitoring, blending, catalysis, hydrocarbon speciation, process unit optimization
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization
Biopharmaceutical: cell culture and fermentation monitoring, optimization, control
Food & Beverage: zonal heterogeneity mapping of meats and fish
Преимущества
Multipurpose use for both solids and liquids measurement
Lightweight and compact
Integrated laser safety interlock, including “laser on” indication and probe shutter
Flexible output compatible with a range of sampling options
Easy switching of non-contact, immersion, and bioprocessing optics to suit a variety of applications
Wide spectral range, including access to the critical low-wavenumber region