Краткие характеристики
-
Длина волны лазера
785 нм, 1000 нм -
Смачиваемые материалы
Корпус: нержавеющая сталь 316L
Окно: запатентованный материал, оптимизированный для биопроцессов
Технологическое соединение: PG13.5 для корпусов датчиков отраслевого стандарта, возможна поставка сварных соединителей для портов
Обработка поверхности: Ra 15 с электрополировкой
Клей: совместим с требованиями USP, класс VI, и стандарта ISO 993 -
Метод стерилизации
CIP/SIP
Область применения
The Raman Rxn-45 probe capitalizes on the power of Raman in bioprocess manufacturing by measuring multiple, specific components in real-time for continuous, around-the-clock process feedback. It also meets the daunting sampling requirements of compliance, sterilization, port compatibility, and convenience. The Raman Rxn-45 probe was designed for installation in development and cGMP stainless-steel reactors and is successfully used to provide an analytical “eye” into large-scale bioprocesses.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Fermentation: glucose, glycerol, acetate, methanol, ethanol, biomass, and more
Преимущества
Measures multiple components in real-time for automated 24/7 process feedback
Provides long-term measurement stability
Offers a suitable surface finish for cGMP manufacturing
Provides compatibility with industry standard bioreactor side ports and sensor housings
Offers the flexibility of being installed in development and production reactors
Reduces sterilization and cleaning burdens with CIP/SIP standard compatibility