The union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high-throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Преимущества
Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250
Allows high-throughput process development which supports QbD
Provides a more efficient transfer to Biostat STR® for single-use manufacturing
Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite
Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling
Рамановская спектроскопия — передовая технология оптического анализа
Повышенная безопасность производства, стабильное качество продукции и оптимизация процессов. Рамановская спектроскопия позволяет измерять состав и молекулярную структуру проб по принципу "из лаборатории в процесс".
Повышенная безопасность производства, стабильное качество продукции и оптимизация процессов. Рамановская спектроскопия позволяет измерять состав и молекулярную структуру проб по принципу "из лаборатории в процесс".
Kaiser Raman technology and Sartorius BioPAT Spectro® collaboration
Q&A - Scalable, real-time bioprocess monitoring solutions
PU (публикация)
Версия на английском языке - 12/2021
New version available in English
A Q&A about how our Raman spectroscopy analyzer systems (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, and Rxn-46 probe), powered by Kaiser Raman technology, integrates with the Sartorius BioPAT Spectro platform (Ambr and biostat STR) for high throughput and single use (SUB) bioprocessingin the biopharmaceutical life science industry.
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (публикация)
Версия на английском языке - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (публикация)
Версия на английском языке - 08/2022
New version available in English
A combined product list of analysis offerings from both Optical Analysis and Liquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability
PU (публикация)
Версия на английском языке - 12/2023
New version available in English
An overview of the Raman calibration and verification kits for the bio multi optic / single use optic and the Raman flow assembly (includes the flow bench and flow cell). These kits are to be used in conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer for upstream and downstream bioprocessing (powered by Kaiser Raman technology).
Raman technology in bioprocessing - Scalable in situ bioprocess
monitoring enabling advanced process control
Инновации (IN)
Версия на английском языке - 06/2023
New version available in English
An overview brochure about our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for the bioprocessing / biopharmaceutical industry (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system, bio multi optic with bio sleeve, and Raman flow assembly), powered by Kaiser Raman technology.
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .