Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Product Picture Raman Rxn2 analyzer view from front showing left side

Raman Rxn2 analyzer

Bridge your application from the laboratory to the process environment

KRXN2B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Длина волны лазера

    Starter: 785 нм
    Базовая модель: 532 нм, 785 нм, 1000 нм
    Hybrid: 785 нм

  • Спектральный охват

    Starter:
    300–3300 см-1 (785 нм)
    Базовая модель:
    150–4350 см-1 (532 нм)
    150–3425 см-1 (785 нм)
    200–2400 см-1 (1000 нм)
    Hybrid: 175–1890 см-1 (785 нм)

Область применения

Adeptly harness the power of Raman spectroscopy with the Raman Rxn2 analyzer. Designed for use in analytical laboratories with model transfer capabilities, the Raman Rxn2 is heavily relied on for routine sample identification, support of R&D projects, early process development, and scale-up settings for in situ analysis. Available as a benchtop or on a mobile wheeled cart, the Raman Rxn2 offers location convenience and portability for process development laboratories.

  • Chemical: polymerization, extrusion monitoring, polymer blending, catalysis investigation

  • Pharmaceutical: reaction chemistry, yield crystallization, polymorph, blending, drying, granulations

  • Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible

  • Food & Beverage: zonal heterogeneity, fermentation

Преимущества

  • Reliable real-time, in situ measurements

  • Intuitive, embedded control software via touchscreen or remote interface

  • Convenience of a single base unit supporting up to four probes

  • Sequential operation for fast analysis per channel and programmable channel interrogation

  • Converts acquired Raman spectra into process knowledge using built-in multivariate predictors

  • Suitable for outputs into hazardous area/classified environments

  • cGLP/cGMP compatible

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион