Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
TU51 Weld-in thermowell, US style

TU51 Weld-in barstock thermowell, US style

Thermowell with weld-in process connections and round extension

TU51
please wait
Идет загрузка цены
Цены временно недоступны
from CHF 803.-

Краткие характеристики

  • Макс. рабочее давление (статическое)

    500 бар (7252 psi)

  • Макс. стандартная погружная длина

    24"

Область применения

The robust thermowell is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials.

Designed for use with resistance and thermocouple thermometers in industrial or heavy duty applications.

  • For increased protection requirements of the temperature sensor regarding physical and chemical effects

  • For use in pipes and containers or tanks

  • Ideally suited to all measuring points that require regular recalibration by replacing the insert in closed processes

Преимущества

  • Extension, immersion length and total length can be chosen according to process requirements

  • Modular configuration enable a use in all industrial processes with severe thermal and mechanical stresses

  • Fast response time with conical tip form