Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
RTD temperature transmitter iTEMP TMT31 for head mount process temperature sensors

iTEMP TMT31 head mount temperature transmitter

Accurate and reliable process temperature measurements for RTD sensors

TMT31
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Погрешность

    (Pt100,Pt1000, -50…+250°C) <= 0,1 K
    (Pt100,Pt1000, -58…+482°F) <= 0,18° F

Область применения

The iTEMP TMT31 is a reliable, long-term stable, single-channel 4 to 20 mA temperature transmitter for thermometers with terminal head Form B suited for use in Zone 2 / Div. 2 areas. Individual transmitter-sensor matching with Callendar-Van Dusen linearization further improves your temperature measurement accuracy for RTD sensors. Push-in terminals for quick wiring facilitate installation. The device is available pre-configured or can easily be parametrized using free software tools.

  • Highly accurate and reliable temperature measurement for various industrial and hygienic process applications

  • Certified for use in Zone 2 (Ex ec) / Div. 2 areas

  • Input: Single RTD sensor input for Pt100 or Pt1000 (2-/3- or 4-wire) sensors

  • Output: 4 to 20 mA analog output

  • Configurable or factory-set fixed parameters

  • Installation in terminal heads Form B as per DIN EN 50446

Преимущества

  • Push-in terminals for fast, tool-free wiring during installation or maintenance

  • Simple parametrization via free software tools (requires FXA291 or TXU10)​

  • Transmitter-sensor matching using Callendar-Van Dusen linearization for critical measurement points​

  • Improved RTD measurement accuracy up to 0.1 K and long-term stability

  • Diagnostics information according to NAMUR NE 107

  • Ready-to-use: Factory pre-configured

Выбор варианта Fundamental

  • Простые продукты

  • Легкий выбор, установка и управление

Технический уровень

Простота

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Ранняя версия

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион