Nanomass Gas Density
The device for continuous gas density measurement in the process
Nanomass Gas Density is the first device for precise gas density measurement based on the revolutionary MEMS-Coriolis technology – a combination of innovative micro-technology and Endress+Hauser's long experience. For the first time, under economically attractive conditions parameters such as gas density or quality can be monitored continuously in the process. Nanomass Gas Density can be easily integrated into any existing process infrastructure.
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
Быстрый выбор
Индивидуальная конфигурация
-
Преимущества
High process safety and product quality – permanente process monitoring in real time
Increased process efficiency – continuous measurement and fast response time
High availability – maintenance-free
Complete data transparency – integrated data logger
...
-
Область применения
Measuring principle operates in a density range 0 to 30 kg/m³, considering temperature and pressure
Highly accurate density and concentration measurement of non-corrosive, inflammable, non-inflammable gases and gas mixtures.
Device properties
...
Документы / руководства пользователя / программное обеспечение
-
Nanomass Gas Density
Technical Information
MEMS Coriolis density meter
Техническая Информация (TI) -
Nanomass Gas Density
Operating Instructions
MEMS Coriolis density meter
Руководство по эксплуатации (BA) -
Nanomass Gas Density
Brief Operating Instructions
MEMS Coriolis density meter
Краткое руководство по эксплуатации (KA)03/17Английский -
Cable and Small parts
Installation Instructions
Nanomass Gas Density DCEB
Руководство по монтажу (EA) -
Pipe mounting set
Installation Instructions
Nanomass DCEB
Руководство по монтажу (EA) -
Activate Software Functions
Installation Instructions
Nanomass Gas Density DCEB
Руководство по монтажу (EA) -
Table stand mounting kit
Installation Instructions
Nanomass DCEB
Руководство по монтажу (EA) -
Nanomass
Safety Instructions
Cl.I, Div.1, Zone 0 for IS (Ex i Intrinsically safe version)
Safety instructions for electrical apparatus for explosion-hazardous
areas classified according to the National Electrical Code (NEC) and
Canadian Electrical Code (CEC)Документация для взрывозащищенного оборудования (XA) -
Nanomass
Safety Instructions
ATEX:
II 1G Ex ia IIC T4 Ga
II 2G Ex ia IIC T4 Gb
IECEx:
Zone 0 Ex ia IIC T4 Ga
Zone 1 Ex ia IICT4 Gb
Safety instructions for electrical apparatus for explosion-hazardous
areas according to Directive 2014/34/EU (ATEX) and IEC 60079-0Документация для взрывозащищенного оборудования (XA) -
Nanomass Gas Density
MEMS density measurement – precise and continuous monitoring of gas
qualityИнновации (IN)09/16Английский -
Nanomass Gas Density
MEMS-Dichtemessung – präzise und kontinuierliche Überwachung der
GasqualitätИнновации (IN)09/16Немецкий -
Nanomass Gas Density DCEB07 - Firmware
Reliable gas density and concentration measurement for maximum accuracy
in long-term operation directly in the process.
Firmware version: 3.009Конфигурация Программное обеспечение3.009Language neutral -
Nanomass
Код продукта: DCEB-
Номер декларации: EC_00079_02.15Декларация EUНемецкий , Английский , fr -
Nanomass
Код продукта: DCEB-
Номер декларации: EC_00318_01.16Декларация EUНемецкий , Английский , fr -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: Europe (ATEX), USA
Сертификационное агентство: UL
Категория: II 2 G, II 1 G
Защита: Ex ia IIC T4 Ga, Ex ia IIC T4 GbВзрывозащитаАнглийский -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: South Korea
Сертификационное агентство: KTL
Категория: zone 0
Защита: Ex ia IIC T4Взрывозащита -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: Canada, USA
Сертификационное агентство: UL
Категория: I/1/A,B,C,D T4
Защита: AEx/Ex ia IIC T4, Ex ia IIC T4ВзрывозащитаАнглийский -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: International (IECEx), USA
Сертификационное агентство: IECEx
Защита: Ex ia IIC T4 Ga, Ex ia IIC T4 GbВзрывозащитаАнглийский -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: South Korea
Сертификационное агентство: KTL
Категория: zone 0
Защита: Ex ia IIC T4Взрывозащита -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: Canada, USA
Сертификационное агентство: UL
Категория: I/1/A,B,C,D T4
Защита: AEx/Ex ia IIC T4, Ex ia IIC T4ВзрывозащитаАнглийский -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: USA, Europe (ATEX)
Сертификационное агентство: UL
Категория: II 2 G, II 1 G
Защита: Ex ia IIC T4 Ga, Ex ia IIC T4 GbВзрывозащитаАнглийский -
Nanomass
Код продукта: DCDB-, DCEB-
Регион/Страна: International (IECEx), USA
Сертификационное агентство: IECEx
Защита: Ex ia IIC T4 Ga, Ex ia IIC T4 GbВзрывозащитаНемецкий , Английский
Аксессуары / Запчасти
-
-
Nr 5 Order code 71291179
Kit power cable 5m/15ft,connector molded
Usage: Nanomass DCEB-
-
-
-
Nr 6 Order code 71291180
-
-
-
Nr 3 Order code 71291181
-
-
-
Nr 4 Order code 71291182
-
-
-
Nr 2 Order code 71291183
-
-
-
Nr 1 Order code 71291184
-
-
-
Nr 7 Order code 71291185
Kit ground terminal
Usage: Nanomass DCEB- Consists of: 1x Headless screw M 4X20, 1x Retaining clip, 1x Cap nut M 4, 1 x Screw M 4 x12 torx, 1x Nut M 4 x0.8D, 2x Spring washer M 4, 1x Clamp strap M4 1.4404, 1x Plate for ground terminal 1.4404.
-
-
-
Nr 8 Order code 71291185
Kit ground terminal
Usage: Nanomass DCEB- Consists of: 1x Headless screw M 4X20, 1x Retaining clip, 1x Cap nut M 4, 1 x Screw M 4 x12 torx, 1x Nut M 4 x0.8D, 2x Spring washer M 4, 1x Clamp strap M4 1.4404, 1x Plate for ground terminal 1.4404.
-
-
-
Nr 10 Order code 71291186
Kit 2x tube fitting Swagelok 1/4"
Usage: Nanomass DCEB- Consists of: 2x connector, 2 x coupling nut, 4 x clamping ring.
-
-
-
Nr 9 Order code 71291187
-
-
-
Order code 71351315
Комплект для монтажа на трубу, Nanomass
-
Order code 71351316
Настольный штатив, Nanomass
-