Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture of concentration measuring device Teqwave F for real-time liquid analysis in pipes

Teqwave F – Ultrasonic concentration meter

Smart, flexible inline measuring device – individually for your process

D9FB
please wait
Идет загрузка цены
Цены временно недоступны
from CHF 803.-

Краткие характеристики

  • Макс. погрешность измерения

    Плотность: ±0,01 г/см³
    Температура: ±0,5K
    Скорость звука: 2 м/с

  • Диапазон измерения

    Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100%
    Скорость звука от 600 до 2000 м/с
    Таблица данных приложения о температуре и концентрации, от 0 до +100 °C (от 32 до +212 °F)
    Плотность от 0,7 до 1,5 г/см³

  • Диапазон температур продукта

    0 ... 100 °C

  • Макс. рабочее давление

    макс. 16 бар при 20 °C (232 psi при 68 °F)

Область применения

Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous concentration measurement of liquids in pipes

Device properties

  • Nominal diameter: DN 8 to 25 (3/8 to 1")

  • Full-bore design without pressure loss

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Преимущества

  • Easy and efficient – real-time in situ liquid analysis

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – fewer measuring points due to multivariable measurement

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years