Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Your career with Endress+Hauser

Онлайн-инструменты

Контакты

Secure, simple and comfortable wireless remote access

Bluetooth® upgrade available for all radar devices

You want to commission your device or just need a quick check on the diagnostic information? With remote access via Bluetooth® this is easier than ever. Just connect your Endress+Hauser radar device with the new Bluetooth® module and the SmartBlue app. Use your standard smartphone or tablet.

Benefits of SmartBlue app and Bluetooth®

  • Fast and comfortable mobile access to the device, diagnostics and process information

  • Safety first: Avoid hazardous or difficult to access areas by operating the device remotely within a range of more than 10 m

  • Convenient and helpful user interface

  • Secure data transmission for fast and reliable configuration and maintenance

  • Get an overview of your instrumentation with live lists for efficient maintenance

What do you need for wireless remote access?

Checklist for Bluetooth® upgrade

  • A radar device with HART 7 Firmware in the latest revision

  • A smartphone/tablet with the latest version of the SmartBlue app

Data Security certified by Fraunhofer Institute AISEC

Security is the foremost concern when it comes to remote access via Bluetooth®. Endress+Hauser took following measures for maximum data security:

  • Our security concept has been evaluated by the Fraunhofer Institute AISEC. It certifies a high level of security

  • We use the well-established and extremely secure "PAKE " algorithm for encryption

  • The same class of algorithms is also used in German ID cards

  • The security level is independent of the "password quality"

  • The password is not stored at all

  • Bluetooth module and device ©Endress+Hauser

    Bluetooth® module linked to device

  • Bluetooth module ©Endress+Hauser

    Bluetooth module BT10

  • Bluetooth for process automation ©Endress+Hauser

    Echo curve in the SmartBlue app

Контакты

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Казахстан
Тел.: +7 727 345 06 60
Факс: +7 727 345 06 61
Отправить письмо по электронной почте

Новости по теме

Данный сайт использует файлы «cookie». Продолжая просмотр сайта, вы соглашаетесь на использование нами файлов «cookie». Узнайте больше здесь закрыть

Выберите страну / регион