Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Safe operation under challenging conditions

When poor operating conditions make proof-testing a challenge – Heartbeat Technology is the solution

Plant operators often have to deal with challenging operating conditions. Bad weather conditions or poor accessibility can make device verification a challenging procedure. At Endress+Hauser we understand the needs and struggles of our customers so we developed Heartbeat Technology. With Heartbeat Technology we offer an easy in-line device verification concept. Verifying devices directly in the pipeline prevents mistakes, reduces the risk for operators and improves plant availability.

Преимущества

  • In-line device verification without process interruption

  • Reduced risk for plant operators

  • High plant availability thanks to prolonged proof-test intervals and predictive maintenance

We do not only talk about safety, we live it.

Watch our video to see how we can help to make your processes more safe while reducing the risk for operators and the environment.