Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Electromagnetic flowmeter Proline Promag H 200 / 5H2B for the chemical and life sciences industries

Proline Promag H 200
electromagnetic flowmeter

Flowmeter for smallest flow rates with genuine loop-powered technology

5H2B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Electromagnetic

  • Product headline

    Flowmeter for smallest flow rates with genuine loop-powered technology.
    Dedicated to the measurement of the smallest flow quantities.

  • Sensor features

    Flexible installation concept – numerous process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Liner made of PFA. Sensor housing made of stainless steel. Various electrode materials available.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 2 to 25 (¹⁄₁₂ to 1")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

  • Measured variables

    Volume flow, mass flow

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC, JPN, UK Ex

  • Product safety

    CE, C-Tick

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

Welcome to Endress+Hauser!

Please select your market / region