The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Overfill Prevention

Addressing the most significant risk of your storage tank

One of the most significant risks at facilities that store hazardous liquids is an overfill event. The severity of an overfill event may be high due to health and safety issues or environmental damages – followed by fines and lawsuits. The worst-case scenario may be a vapor cloud explosion causing devastation and offending the company. In joint response to recent overfill events, the industry developed the API/ANSI Standard 2350 – a totally new requirement related to safety management systems.

Prevent overfills with an independent and diverse system

As a result of recent incidents and in order to ensure safe functionality, systematic overhauls to overfill prevention systems have taken place. In order to meet the highest safety standards, independent and diverse Overfill Prevention Systems are used.

Automated overfill prevention system

Automated overfill prevention system

Optimize your business by using overfill prevention systems

In addition to meeting latest industry standards and mitigating risks, an automated overfill prevention system is also beneficial in terms of reduced maintenance expenses, increased tank capacity and optimized insurance contracts.

Benefits from implementing an overfill prevention system

  • High level of confidence and reliability thanks to a fully independent and diverse solution for overfill prevention in accordance to API 2350.

  • Integrated, automated proof testing shortens the time for commissioning and maintenance.

  • Seamless integration of the overfill prevention system into monitoring systems for remote monitoring via standard interfaces such as Modbus TCP.

  • Reduced engineering and commissioning time and lower maintenance costs.

Processes

Applications

  • Overfill prevention system portfolio ©Endress+Hauser

    Overfill prevention system portfolio

  • Overfill prevention for tank gauging ©Endress+Hauser

    Overfill prevention for tank gauging

  • Overfill prevention process ©Endress+Hauser

    Overfill prevention process

Success stories

Contact

Endress+Hauser Instruments International AG
ул. Абдуллиных 66 050010, Алматы Kazakhstan
Tel.: +7 727 345 06 60
Fax: +7 727 345 06 61
Send email

References

  • Company logo of: S-IU - PSR - Template

    IPTF is a state of the art Independent Oil Storage Terminal situated in heart of the emirate of Fujairah. The IPTF facility consists of 17 above ground, Carbon Steel storage tanks and the terminal is equipped to handle a wide range of petroleum products. Phase 1 is currently operational with a capacity of 333,084 CBM. With Phase 2, which is expected to be ready for commissioning in 4th Qtr of 2018, the overall capacity of the terminal will be more than 780,000 CBM.

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your market / region