Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture Raman Rxn-45 probe side view aiming right

Raman Rxn-45 probe

The ultimate in compatibility for bioprocess manufacturing

KR45
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Spectral coverage

    Probe spectral coverage is limited by the coverage of the analyzer being used.

  • Maximum laser power into probehead (mW)

    < 499

  • Sample interface

    Temperature:
    -30 to 150 °C / -22 to 302 °F
    Temperature ramp:
    ≤ 30 °C/min
    ≤ 54 °F/min

  • Pressure

    Max pressure:
    13.8 barg / 200 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Process connection: PG13.5 for industry standard sensor housings, welded port connectors available
    Surface finish: Ra 15 with electropolish
    Adhesive: USP Class VI and ISO993 compatible

  • Fiber optic cable

    Cable sold separately

  • Length

    120 mm / 4.73 inch

  • Diameter

    12 mm / 0.48 inch

  • Sterilization method

    CIP/SIP

Welcome to Endress+Hauser!

Please select your market / region