Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Promass F has a long-standing reputation as a highly accurate sensor. Immune to fluctuating and harsh environments, it is suited for the broadest range of applications. With its compact transmitter Promass F 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions.
Device properties
Mass flow: measurement error ±0.05 % (PremiumCal)
Medium temperature: -196 to 350 °C (-320 to 662 °F)
Nominal diameter: DN 8 to 250 (³⁄₈ to 10")
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Преимущества
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Видео
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
White Paper – Measurement challenges caused by process fluids that contain entrained gas on Coriolis flow technology: How to best overcome these challenges with Endress+Hauser Promass flowmeters.
Прочный расходомер с наивысшей точностью, с компактным легкодоступным преобразователем. Высочайшая точность измерения жидкостей и газов в меняющихся сложных условиях процесса.
Функции датчика
Высочайшая безопасность процесса – устойчивость в меняющихся и сложных условиях. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Простота монтажа, не требуются прямые участки до и после расходомера. Массовый расход: погрешность измерения ±0,05 % (PremiumCal). Температура среды: -196 ... 350°C (-320 ...662 °F). Номинальный диаметр: DN 8...250 (³⁄₈...10").
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока/24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-tick, EAC
Функциональная безопасность
Функциональная безопасность в соответствии с ГОСТ Р МЭК 61508, возможность использования в областях применения с повышенными требованиями к безопасности в соответствии с ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV) MI-005 (Жидкости кроме воды, углеводороды, СУГ, криогенные жидкости) NTEP (Жидкости кроме воды, СУГ, криогенные жидкости) MC (Жидкости кроме воды, криогенные жидкости) MI-002, PTB
Материал 3.1 NACE MR0175/MR0103, PMI; тестирование сварки согласно EN ISO, ASME, NORSOK
Гигиенические сертификаты и нормативы
3-A, EHEDG, cGMP
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Прочный расходомер с наивысшей точностью, с компактным легкодоступным преобразователем. Высочайшая точность измерения жидкостей и газов в меняющихся сложных условиях процесса.
Функции датчика
Высочайшая безопасность процесса – устойчивость в меняющихся и сложных условиях. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Простота монтажа, не требуются прямые участки до и после расходомера. Массовый расход: погрешность измерения ±0,05 % (PremiumCal). Температура среды: -196 ... 350°C (-320 ...662 °F). Номинальный диаметр: DN 8...250 (³⁄₈...10").
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-Tick, EAC
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, возможность применения для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV) MI-005 (Жидкости кроме воды, углеводороды, СУГ, криогенные жидкости) NTEP (Жидкости кроме воды, СУГ, криогенные жидкости) MC (Жидкости кроме воды, криогенные жидкости) MI-002, PTB
Материал 3.1 NACE MR0175/MR0103, PMI; тестирование сварки согласно EN ISO, ASME, NORSOK
Гигиенические сертификаты и нормативы
3-A, EHEDG, cGMP
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Прочный расходомер с наивысшей точностью, с компактным легкодоступным преобразователем. Высочайшая точность измерения жидкостей и газов в меняющихся сложных условиях процесса.
Функции датчика
Высочайшая безопасность процесса – устойчивость в меняющихся и сложных условиях. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Простота монтажа, не требуются прямые участки до и после расходомера. Массовый расход: погрешность измерения ±0,05 % (PremiumCal). Температура среды: -196 ... 350°C (-320 ...662 °F). Номинальный диаметр: DN 8...250 (³⁄₈...10").
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-tick, EAC
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, возможность применения для обеспечения безопасности согласно ГОСТ Р МЭК 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV) MI-005 (Жидкости кроме воды, углеводороды, СУГ, криогенные жидкости) NTEP (Жидкости кроме воды, СУГ, криогенные жидкости) MC (Жидкости кроме воды, криогенные жидкости) MI-002, PTB
Материал 3.1 NACE MR0175/MR0103, PMI; тестирование сварки согласно EN ISO, ASME, NORSOK
Гигиенические сертификаты и нормативы
3-A, EHEDG, cGMP
Принцип измерения
Кориолисовые расходомеры
Заголовок для изделия
Прочный расходомер с наивысшей точностью, с компактным легкодоступным преобразователем. Высочайшая точность измерения жидкостей и газов в меняющихся сложных условиях процесса.
Функции сенсора
Высочайшая безопасность процесса – устойчивость в меняющихся и сложных условиях. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Простота монтажа, не требуются прямые участки до и после расходомера. Массовый расход: погрешность измерения ±0,05 % (PremiumCal). Температура среды: -196 ... 350°C (-320 ...662 °F). Номинальный диаметр: DN 8...250 (³⁄₈...10").
Функции преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Диапазон измерения
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Макс. рабочее давление
PN 100, Class 600, 63K
Диапазон температур среды
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Диапазон температуры окружающей среды
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Материал корпуса сенсора
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Материал корпуса преобразователя
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Выходы
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Входы
Status input 4-20 mA input
Цифровая связь
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Источник питания
DC 24 V AC 100 ... 230 V AC 100 ... 230 V / DC 24 V (для безопасных зон)
Сертификаты для использования во взрывоопасных средах
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC
Принцип измерения
Кориолисовые расходомеры
Заголовок для продукта
Прочный расходомер с наивысшей точностью, с компактным легкодоступным преобразователем. Высочайшая точность измерения жидкостей и газов в меняющихся сложных условиях процесса.
Функции датчика
Высочайшая безопасность процесса – устойчивость в меняющихся и сложных условиях. Меньше точек измерения в процессе – многопараметрическое измерение (расход, плотность, температура). Простота монтажа, не требуются прямые участки до и после расходомера. Массовый расход: погрешность измерения ±0,05 % (PremiumCal). Температура среды: -196 ... 350°C (-320 ...662 °F). Номинальный диаметр: DN 8...250 (³⁄₈...10").
Особенности преобразователя
Полный доступ к диагностическим данным и информации о процессе - разнообразные, свободно комбинируемые входы/выходы и полевые шины. Упрощение и сокращение номенклатуры ЗИП – свободно конфигурируемая функциональность ввода/вывода. Проверка без прерывания процесса - технология Heartbeat . Компактный корпус с двумя отсеками с возможностью подключения до 3-х входов/выходов. Сенсорный дисплей с подсветкой и поддержкой WLAN-подключения. Возможно подключение удаленного дисплея.
Массовый расход (жидкость): ±0,10 (стандартный вариант), 0,05 % (опция) Объемный расход (жидкость): ±0,10 % Массовый расход (газ): ±0,35 % Плотность (жидкость): ±0,0005 г/см³
Диапазон измерения
0...2200000 кг/ч (0...80840 фунт/мин)
Макс. рабочее давление
PN 100, класс 600, 63K
Диапазон температур продукта
Стандартный вариант: –50...+150 °C (–58...+302 °F) Опция: –50...+240 °C (–58...+464 °F) Опция для высоких температур: –50...+350 °C (–58...+662 °F) Опция: –196...+150 °C (–320...+302 °F)
Диапазон окружающей температуры
Стандартный вариант: -40...+60 °C (-40...+140 °F) Опция: -50...+60 °C (-58...+140 °F)
24 В пост. тока 100...230 В перем. тока 100...230 В перем. тока / 24 В пост. тока (безопасная зона)
Сертификаты на взрывозащиту
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Безопасность изделия
Маркировка CE, C-Tick, EAC
Функциональная безопасность
Функциональная безопасность согласно ГОСТ Р МЭК 61508, возможность применения для обеспечения безопасности согласно IEC 61511
Метрологические нормативы и сертификаты
Произведена калибровка на сертифицированном калибровочном оборудовании (соответствует ISO/IEC 17025) Технология Heartbeat соответствует требованиям к прослеживаемой верификации согласно ISO 9001:2015 – Раздел 7.1.5.2 a (Аттестация TÜV) MI-005 (Жидкости кроме воды, углеводороды, СУГ, криогенные жидкости) NTEP (Жидкости кроме воды, СУГ, криогенные жидкости) MC (Жидкости кроме воды, криогенные жидкости) MI-002, PTB
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .