Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Tankvision Multi Scan NXA83B – product picture

Tankvision Multi Scan NXA83B

Gateway component for Tank Gauging systems

NXA83B
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
from CHF ??.-

Краткие характеристики

  • Вход

    Modbus RS485; V1; WM550; Tokyo Keiso FW9000; Varec Mark/Space; Saab TRL/2; Enraf BPM; Scientific Instruments; Modbus Ethernet

  • Выход

    OPC DA; Modbus RS485; Modbus Ethernet

Область применения

Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.

Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.

  • Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs

  • Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC

  • Ambient temperature: 0 to 55°C (32 to 131°F)

  • Approved for custody transfer applications according to PTB

Преимущества

  • Precise inventory informations

  • Step-by-step site upgrade

  • High system availability

  • User access through the entire Network

  • Simplified site approval procedures

Выбор варианта Xpert

  • Специализированные продукты

  • Для требовательных областей применения

Технический уровень

Простота

Вариативность

Xpert: для самых требовательных областей применения ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Ранняя версия

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион