Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Reliable wastewater effluent monitoring in power plants

Reliable wastewater effluent monitoring in power plants

Optimize performance of wastewater treatment and save operational costs

Power plant wastewater often contains gypsum residues from flue gas scrubbing and many ions that must be removed because they must not be released into the environment. The question is how much the wastewater must be treated to reliably comply with limits and avoid fees and penalties. However, increasing cost pressure can also make it attractive to reuse the wastewater as boiler feed water. Our monitoring solutions help you to treat the wastewater exactly as you need it for reuse or discharge.

  • Robust, reliable solutions for optimal water control

    Various types of wastewater are generated in power plants: Cooling water contains sludge, boiler feed water contains salt, and flue gas desulfurization wastewater contains gypsum. Endress+Hauser offers panel solutions for reliable monitoring of all relevant wastewater parameters at a central point. By using measuring devices with Memosens and Liquiline technologies, the monitoring panels enable traceable, cost-effective and precise control of wastewater quality with regard to legal limits.

Exemplary water monitoring panel for Power & Energy ©Endress+Hauser

Our compact monitoring panels for power plant wastewater display all relevant measured values in one place.

Operation of a wastewater effluent monitoring panel in a power plant ©Endress+Hauser

The measuring panels are adapted to your power plant and your wastewater treatment process. On request, you can also get your turnkey wastewater monitoring solution installed in a cabinet.

Process map of wastewater effluent monitoring in power plants ©Endress+Hauser

Exemplary process overview of wastewater effluent monitoring in power plants.

How we can help

For wastewater treatment in power plants, we have developed measuring panels that allow you to reliably monitor wastewater. The panels are compactly designed so you can install them virtually anywhere favorable to your operations. In addition, the measuring equipment used is robust, low-maintenance and durable, and if necessary, our service technicians will support you on-site or remotely.

  • In just 15 minutes, your monitoring panel can be tailored to your requirements. This streamlines the planning phase and brings full transparency to your operating costs.

  • Everything needed for wastewater quality monitoring in your power plant – the sensors, assemblies, transmitters, valves, piping etc. – is fully installed, connected and wired on a panel. All you are required to do is connect electricity and water.

  • Flexible scalability, CE marking, and all the relevant documentation you need for full regulatory compliance with the power industry.

  • Our unique Memosens and Liquiline technologies include true plug-and-play with pre-calibrated sensors and predictive capabilities that notify your staff before maintenance is due. This makes maintenance easier to plan and less expensive.

  • Our competent service engineers support you and your staff worldwide in the planning, commissioning, maintenance, and operation of the measuring panels so that your wastewater effluent monitoring runs reliably 24/7.

  • Мы предлагаем

    A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises, operation, etc. All measurements provide accurate readings right...

  • Аппаратное и программное обеспечение

    • Online configurator for rapid customization of panels to your requirements

    • Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters

    • The use of pre-calibrated...

  • Услуги

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required
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
    Making sure your wastewater treatment plant runs and runs

    Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.

    For the love of quality water

    Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.

    • Журнал компании
    Overview of control cabinet and container analysis solutions for water quality monitoring

    Measuring cabinets and containers

    • Журнал компании

    Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Узнайте о других предложениях для этой отрасли

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион