Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
LNG composition measurement in tank run-down

LNG composition measurement in tank run-down

Optimize your LNG liquefaction process and improve storage safety

During tank run-down, LNG quality is measured before transferring to storage tanks to ensure it meets specifications. This step also boosts LNG storage safety by preventing fill-induced tank roll over and auto-stratification effects. Some measurement technologies can be problematic. GCs/vaporizers have slow results and higher OPEX due to vaporization, sample conditioning, and vaporized gas transport costs. They are also sensitive to LNG flow rate changes, causing inaccurate readings.

  • Delay-free LNG composition measurement

    with no consumables or sample conditioning

    Endress+Hauser Raman analyzer solutions offer real-time LNG composition measurement for better feedback control of the liquefaction process. Accurate and reliable analysis enables process optimization and composition adjustment to ensure LNG sent to storage tanks meets specifications. By helping to prevent roll-over, our Raman technology also increases storage safety. In addition, our analyzers do not require sample transport or vaporization for measurement which speeds results and lowers OPEX.

LNG terminal © Mike Mareen / adobe stock
Raman Rxn5 analyzer ©Endress+Hauser
Raman Rxn-41 probe ©Endress+Hauser
Raman Rxn5 analyzer system ©Endress+Hauser

How we can help

Endress+Hauser’s experience in process automation equips us to assist our customers with turnkey installations and full solutions. Our proven Raman technology delivers reliable LNG composition measurement so that process optimization controls, quality specifications, and safety considerations can be met.

  • In-line, instantaneous Raman measurement of LNG in the cryogenic liquid phase

  • Density, temperature, and N2 calculations of the rundown lines

  • Accurate, reliable measurement for feedback on the liquefaction process

  • Immunity to LNG flow variations (no vaporizer required)

  • No moving parts, no insulated transfer lines to maintain, and no consumables (such as calibration and carrier gases)

  • Мы предлагаем

    Optimize your LNG liquefaction operation with this Endress+Hauser solution.

    To improve your storage safety you can combine this application with our specific LNG tank gauging solution.

  • Аппаратное и программное обеспечение

    • Raman Rxn5 analyzer - Raman RunTime embedded controller - Modbus TCP/IP or RS485

    • Raman Rxn-41 in situ probe - fiber cable up to 250 m

    • Sunshade racks, cabinets, and shelters

    • Surrogate validation kit

    • Power and communications distribution

    • Secure remote access

  • Услуги

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning

    • Customer training
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
Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Узнайте о других предложениях для этой отрасли

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион