Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Bunker barge and vessel during LNG bunkering process

Purpose-built LNG bunkering solution

Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers

As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.

  • 1st solution on the market

    that calculates energy transfers of LNG fuel in real-time

    Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.

Man with laptop during bunker metering ©Endress+Hauser

LNG bunkering is the process of providing liquefied natural gas (LNG) fuel to a ship for its own consumption by using the same line that is used for loading LNG from the terminal.

Coriolis flowmeter Promass Q from Endress+Hauser ©Endress+Hauser

The Coriolis flowmeter Proline Promass Q is at the heart of our solution and designed for accurate measurement of cryogenic liquids like LNG, providing outstanding accuracy for LNG bunker deliveries.

Raman probe for composition measurment of LNG ©Endress+Hauser

The Raman Rxn-41 probe enables direct insertion for real-time composition measurement of LNG.

Illustration of LNG bunkering process ©Endress+Hauser

Based on the composition, temperature, pressure and flow measurement, our LNG bunkering solution calculates the methane number and total energy transferred.

How we can help

Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).

  • Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering

  • Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards

  • Reduce overall operating costs thanks to low-maintenance measuring instrumentation

  • Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs

  • Benefit from one a single source provider for all equipment

  • Мы предлагаем

    Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.

  • Аппаратное и программное обеспечение

    • Coriolis mass flowmeters (especially Proline Promass Q)

    • Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)

    • Temperature sensors

    • Pressure sensors

    • Fully integrated control system with energy calculations, including flow computers and...

  • Услуги

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning & startup

    • System performance verification services

    • Life cycle services

    • Customer training
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
Загрузки

    • Брошюра
    Cover of CP01068S

    Bunker fuel metering systems

    • Брошюра

    Learn more about our certified solutions for maximum transparency during bunker fuel metering

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Узнайте о других предложениях для этой отрасли

Добро пожаловать на сайт компании Endress+Hauser!

Выберите рынок / регион