Краткие характеристики
-
Measured variables
CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, O2, SO2
Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request
Область применения
The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.
Measurements in raw or clean gas
Measurements in process gases
Emissions monitoring, compliant with current EU directives
Device properties:
Analyzers and measured parameters can be retrofitted at any time
Available in a standard size or as a space-saving compact version
Meets the requirements for an automated measurement system (AMS) according to EU standards
Sample gas bypass for very short response times
Matches specific demands even for highly dusty process applications and ATEX applications
Преимущества
Customizable to the measuring task thanks to the modular design
Proven system components ensures high reliability
Comprehensive service packages available (incl. installation and commissioning)
Various type of cold-xtractive or hot-extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc
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
Руководство по эксплуатации (BA)
SFU
Gas Sampling Unit
EN RU 01/01/2025Язык:
Английский
Версия:
01/01/2025
Размер файла:
2.6 MB
Имя файла:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
-
-
-
Руководство по эксплуатации (BA)
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN RU 01/01/2025Язык:
Английский
Версия:
01/01/2025
Размер файла:
2.6 MB
Имя файла:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
-
-
-
Промышленное решение (SO)
Solutions for gas-fired power plants
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to
combustion efficiency to emissions monitoring.Язык:
Английский
Версия:
01/01/2025
Размер файла:
4.2 MB
Имя файла:
8030417_SO_Power_en_V1-0_2025.01_EHS.pdf
-
-
-
Брошюра о компетенции (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceЯзык:
Английский
Версия:
01/01/2025
Размер файла:
4.9 MB
Имя файла:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Инновации (IN)
MKAS – flexible analyzer system for process and emission measurement applications
The MKAS gas analyzer system is vused to measure a wide variety of exhaust gas parameters.
Язык:
Английский
Версия:
01/01/2025
Размер файла:
2.1 MB
Имя файла:
8015709_IN_MKAS_en_V2-0_2025.01_EHS.pdf
-