Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Water quality monitoring systems for drinking water

Comply with your legal limits using our space-saving, smart water quality monitoring systems (WQMS)

Compact analytical panel in water treatment plants

Пример доступного решения

Опишите подробно, чем мы можем вам помочь.

Endress+Hauser is your one-stop shop for efficient, reliable drinking water analysis. We will simplify and enhance your monitoring of water quality data, empowering you to meet and exceed your local compliance standards.

Solution overview:

Available for:
Водоснабжение и водоотведение
Пищевая промышленность

Hardware & Software:

  • Online configurator for rapid customization of panels to your requirements
  • State of the art Liquiline multiparameter transmitters. Up to 8 water quality parameters per transmitter
  • Pre-calibrated sensors with Memosens Technology
  • Monitor parameters such as: pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, nitrate, sum parameters (COD, TOC, TP, SAC), spectroscopy
  • Compact flow assembly to minimize sample consumption
  • Seamless integration to your communication networks (PROFIBUS DP, Modbus TCP/IP, remote monitoring via webserver and cloud connection)
  • Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and user-friendly verification of the entire measuring point
  • Various tubing materials available including hygienic PTFE, PVC-U, or stainless steel
  • Optional features including grab sample valves and automatic cleaning

Services:

  • Consulting and planning
  • Project management
  • Factory Acceptance Test (FAT)
  • Site Acceptance Test (SAT)
  • Commissioning and training by experienced service engineers
  • Troubleshooting and repair
  • Remote support where required
  • Worldwide support

Reduce water consumption up to 80% with our latest solutions

Adapted to your specific requirements and quick to install, our monitoring solutions integrate best-in-class instrumentation, Memosens and Liquiline technologies to enable cost-effective, reliable measurement of all your critical control points. They require minimal installation space and water consumption. Features such as moisture resistance, pre-calibrated sensors, and a range of data communication protocols combine to simplify planning, integration, commissioning, operation and maintenance.

We apply our long industry experience to deliver solutions that not only make your drinking water quality measurement reliable and easy, but also prepare you to meet and exceed the evolving compliance requirements of the industry.

Rapid and cost-effective

Our turnkey solutions make engineering and planning phases rapid and cost-effective, and a range of analog, digital and IIoT connection interfaces simplify integration.

Straight forward installation and commissioning of measuring points

Simply screw mount the solution to the wall, connect it to power and water, and you are operational.

Compliance to regulations

Our customized panels with CE marking enable ongoing compliance to your local regulations.

No fixed schedules and reduced maintenance costs

The predictive capabilities of our unique Memosens Technology alert you when calibration or maintenance are required. Calibration of your sensors can be easily done in your laboratory.

Ongoing expert local support

Benefit from our ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.

Interested in our solutions? Our consultants can answer all your questions

Опишите подробно, чем мы можем вам помочь.

Offering highlights

/

Загрузки

Познакомьтесь с дополнительными материалами

document icon
The reliable and compact drinking water monitoring solution
Take a look at the Endress+Hauser analytical monitoring panels specially developed for drinking water, that make your work so much easier.
download icon Загрузить
document icon
For the love of quality water
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
download icon Загрузить
document icon
Measuring cabinets and containers
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
download icon Загрузить

Interested in our solutions? Our consultants can answer all your questions

Опишите подробно, чем мы можем вам помочь.

Примечание

Explore other solutions