Teqwave T – Portable concentration measuring device for temporary in situ liquid analysis
Краткие характеристики
Макс. погрешность измерения
Плотность: ±0,01 г/см³ Температура: ±0,5 K Скорость звука: 2 м/с
Диапазон измерения
Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100% Скорость звука от 600 до 2000 м/с Таблица данных приложения о температуре и концентрации от 0 до +100 °C (от 32 до +212 °F) Плотность от 0,7 до 1,5 г/см³
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Преимущества
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Smart, mobile measuring device – individually for your process. Easy, fast and efficient – real-time in situ liquid analysis. Temporary concentration measurement of liquids at various measuring points in plant and laboratory.
Функции датчика
Универсальность применения - одно устройство для различных задач. Высочайшая безопасность процесса - надежное измерение благодаря использованию высокопрочного, не требующего обслуживания датчика. Cost-saving – surveillance of product quality without sampling. Insertion length: 180 mm (7 in). Accurate and independent of flow profile.
Особенности преобразователя
Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply. Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.
Диапазон номинальных диаметров
Погружная длина: 180 мм (7")
Измеряемые параметры
Концентрация Температура Скорость звука
Макс. погрешность измерения
Плотность: ±0,01 г/см³ Температура: ±0,5 K Скорость звука: 2 м/с
Диапазон измерения
Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100% Скорость звука от 600 до 2000 м/с Таблица данных приложения о температуре и концентрации от 0 до +100 °C (от 32 до +212 °F) Плотность от 0,7 до 1,5 г/см³
Диапазон температур продукта
0 ... 100 °C
Диапазон окружающей температуры
Датчик: 0 ... 50 °C (32 ... 122 °F) Преобразователь: 0 ... 40 °C (32 ... 104 °F)
Measuring device with surface acoustic wave Technology
Smart, highly flexible solution for mobile concentration measurement –
individually for your process
Measuring device with surface acoustic wave Technology Smart, highly flexible solution for mobile concentration measurement – individually for your process
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .