Title

Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Photo of concentration measuring device Teqwave I for accurate real-time liquid analysis in vessels

Teqwave I – Ultrasonic concentration meter

Smart, flexible insertion measuring device – individually for your process

D9IB
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
активация цены
цена: требуется информация

Краткие характеристики

  • Макс. погрешность измерения

    Плотность: ±0,01 г/см³
    Температура: ±0,5 K
    Скорость звука: 2 м/с

  • Диапазон измерения

    Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100%
    Скорость звука от 600 до 2000 м/с
    Таблица данных приложения о температуре и концентрации, от 0 до +100 °C (от 32 до +212 °F)
    Плотность от 0,7 до 1,5 г/см³

  • Диапазон температур продукта

    0 ... 100 °C

  • Рабочая температура

    0 to 100 °C (32 to 212 °F)

  • Макс. рабочее давление

    макс. 16 бар при 20 °C (232 psi при 68 °F)

  • Рабочее давление

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Смачиваемые материалы

    Stainless steel 1.4571 (316 Ti), others on request

Область применения

The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous concentration measurement of liquids in vessels or large pipes.

Device properties

  • Insertion length: 180 mm (7 in) or 500 mm (20 in)

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Преимущества

  • Easy and efficient – real-time in situ liquid analysis

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – fewer measuring points due to multivariable measurement

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Please Wait (spinning wheel) Loading alternative products