Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Radiometric level measurement

The future of radiometric level measurement

Endress+Hauser’s Gammapilot FMG50 leads radiometric instruments in terms of safety, compactness and user-friendliness. Our expert Gerhard Jansson will share his insight, accrued over 35 years of instrumentation experience, on benefitting from the first real 2-wire loop-powered compact transmitter, using a Gammapilot in up to +80°C (+176°F) ambient temperature without additional cooling, avoiding downtime with Heartbeat Technology, taking advantage of Bluetooth connectivity and more!

Дата
19.11.2020
Предложенный язык
Английский
Gammapilot FMG50 ©Endress+Hauser

Gammapilot FMG50