Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Steam and Water Analysis System (SWAS)

Take care of your boilers and power plant with scalable SWAS solutions that keep them free of deposits and corrosion

SWAS panels monitor all critical parameters in steam generation

Пример доступного решения

Опишите подробно, чем мы можем вам помочь.

With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication systems.

Solution overview:

Available for:
Добыча твердых полезных ископаемых и Металлургия
Нефть и газ/судостроение
Пищевая промышленность
Химическое производство
Энергетическая промышленность

Hardware & Software:

  • Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC.  Additional parameters and third-party sensors on demand. 
  • Measurement of up to eight parameters with one user-friendly Liquiline transmitter. 
  • Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
  • Integrated pH value calculation using differential conductivity.
  • Calculation of the remaining cation exchange capacity.
  • Automatic system shutdown if condensate temperature exceeds safety limits.
  • Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.

Services:

  • Consulting
  • Project management
  • Factory acceptance test (FAT)
  • Site acceptance test (SAT)
  • Certification (CE)     
  • Commissioning by experienced Endress+Hauser service engineers
  • Worldwide installation, maintenance, and service from a single source

Proven in use in applications in over 100 countries

We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from the highest reliability, availability and traceability for your steam and water circuits. We provide a complete offering even for demanding parameters. We offer Memosens and Liquiline technology for easy sensor calibration, predictive maintenance functions, optimized mounting, and minimized sample and cooling water consumption.

With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your steam boilers. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.

Standardized or customized solutions

Fast and cost-effective steam generation with panels equipped with high-tech analytical instruments and user-friendly operation, CE marked.

Quality and asset management

Improved quality management and simplified asset management. User-friendly documentation tools with Liquiline and Memosens Technology provide full calibration traceability and predictive maintenance.

Ease and safety in maintenance

Safe and easy maintenance and process. With Memosens technology and the electro-deionization cation exchanger that continuously regenerates resin without chemicals.

Seamless system integration

Convenient integration into existing PLCs. Various interfaces allow integration via analog, digital, and IIoT connectivity.

Easy installation and commissioning

Quick and simple setup. Screw the SWAS panel to the wall, connect to power and water, and start measuring. Future-proof with comprehensive parameters and global support.

Interested in our solutions? Our consultants can answer all your questions

Опишите подробно, чем мы можем вам помочь.

Offering highlights

/

Загрузки

Познакомьтесь с дополнительными материалами

document icon
Long live your power plant!
Modular SWAS panels for a safe water/steam cycle
download icon Загрузить
document icon
Reliable water quality in steam circuits
Want to protect boilers, turbines and heat exchangers from corrosion and deposit buildup? Check out our SWAS Compact and get a reliable water quality in your steam circuits.
download icon Загрузить
document icon
Maximum operational safety in water/steam circuits
Innovation brochure on the Electro-Deionization cation exchanger EDI for steam and water analysis systems
download icon Загрузить

Interested in our solutions? Our consultants can answer all your questions

Опишите подробно, чем мы можем вам помочь.

Примечание

Explore other solutions