Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Our measuring solution offers a high degree of security. Both the individual devices and the entire solution are sealed after installation and thereby protected from unintentional modifications. In addition, all of our devices are certified on accredited calibration facilities (ISO/IEC 17025), fulfilling the essential requirement for seamless traceability according to national standards.
Solution overview:
Available for:
Нефть и газ/судостроение
Hardware & Software:
Proline Promass F 300 – Premium accuracy Coriolis flowmeter
Proline Promass F 500
Proline Promass X 300 – Highest capacity four tube Coriolis flowmeter
Proline promass X 500
Bunker Metering Computer SBC600
Cerabar PMP71 – Absolute and gauge pressure transmitter
TR66 – Explosion-proof Pt100 thermometer
Services:
Professional management of national and international projects
Installation, commissioning and configuration
Inspection and maintenance (maintenance contracts)
On-site calibration and control measurements
Around 60% of a ship’s operating costs can be fuel costs
Endress+Hauser provides a certified solution, based on the tried-and-tested Coriolis mass measurement, to monitor the quantity and quality of marine fuels precisely during bunkering operations. By eliminating problems with traditional measurements and ensuring that occurring air pockets when emptying tanks are correctly detected and included in the measurement, our mass flow meter bunkering systems ensure maximum transparency during the bunker process.
Our sophisticated and reliable bunker fuel metering solution ensures transparent and highly accurate bunkering. Aggravating and time-consuming processes for resolving bunker disputes can thus be avoided.
Gain confidence and guaranteed profitability
thanks to accurate and indisputable billing of the delivered bunker fuel quantity.
Increase transparency
by monitoring multiple process parameters simultaneously throughout the entire fueling process and detect air pockets, as well as potential "cappuccino effects" that occur when stripping tanks.
Benefit from higher and sustainable efficiency
with shorter idle times thanks to accurate direct mass measurement without the necessity of converting volume.
Rely on unlimited security
with a measuring solution certified in accordance with MID (MI-005) and recognized for commercial use by the Maritime and Port Authority (MPA) of Singapore under SS600.
Save time with easy operation and optimal control
with a user friendly control panel that lets you track important parameters directly or print them out at any time to be used as evidence in case of ambiguity.
Interested in our solutions? Our consultants can answer all your questions
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .